IESNA:LM-63-2002
[TEST]P1073809
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1807-864-2, G3-2406-143-21)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S865D725U927-4F0-1E-UDD-BVL-B
[LUMINAIRE]DEFINE 2 DIRECT-INDIRECT LED LUMINAIRE, CORE LIGHT ENGINE
[MORE]DOWNLIGHT BLACK HOUSING, WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]UPLIGHT OPEN
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, CEILING, SURFACE, WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2750
TILT=NONE
1 -1 1 73 17 1 1 4 0.14 0
1 1 55.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90 112.5 135 157.5 180 202.5
225 247.5 270 292.5 315 337.5 360
481.5 482.3 471.3 448.5 430.6 411.1 379.7 347.1 322.7 299.9
264.7 228.8 203.6 180.8 144.6 110.1 86.5 65.4 34.6 16.9
11.2 9.6 7.1 4.9 4.1 3.3 2 1 1 1
0 0 0 0 0 3.1 15.3 15.3 24.4 32.5
38 40.7 43.1 44.3 44.8 45.2 46.5 189.7 345.7 431.4
484.5 518.1 538.9 559.3 588.8 615.6 632.4 648.7 671.5 691.6
703.8 714.2 728.7 742 749.7 756.1 765.6 771.6 775.2 777.9
780.3 781.8 783.1
481.5 481.5 470.3 450.7 433.6 415.7 385.7 353.5 330.7 307.9
272.6 236 211.6 188 153.5 118.5 96.5 75.3 45.6 23.7
13.2 9.2 6.1 4.7 3.1 2.3 1 1 1 0.2
0 0 0 0 0 2.8 14.2 14.6 24.9 31.9
36.9 39.1 40.9 42.1 42.6 43.4 86.4 320.8 420.5 445.9
482.8 517.7 539.5 559.9 589.9 617.5 635.2 651.5 674.3 693.9
706.6 717.9 733.2 746.3 753.6 760.8 769.5 776.6 780.2 782.9
785.9 785.8 783.1
481.5 477.4 469.3 454 441.8 424.7 396 364.9 342.1 316.8
278.9 240.7 217.9 195.1 160.8 130.5 111 93 68.2 46.4
32.6 22 10.2 4.5 2 1.2 1 0 0 0
0 0 0 0 0 2.3 11.3 13.1 22.1 29.6
32.3 33.2 34.6 48.4 99.2 250.1 349.6 387.3 415.4 442.1
478.8 511.9 533.2 554.5 584.2 612 630.1 646.9 670.4 691
703.2 714.6 729.9 742.6 750.3 757.1 765.6 772.7 776.3 779.1
782 782.7 783.1
481.5 481.5 476.4 466.9 457.2 444.2 417.6 384.8 359.6 335.2
296.6 261.2 237.6 214.8 181.7 151.1 130.7 111.9 83.7 58.6
43.8 30.7 12.1 1.8 1 0.2 0 0 0 0
0 0 0 0 0 1.3 6.7 10.9 18.5 21.6
24.4 114.2 188.9 233.6 262.7 290.4 335.3 377.3 405 430.8
467.9 503.7 526.8 548.1 578.9 606.1 623.8 639.7 660.8 681.5
694.3 706.1 723.2 737.9 747 754.2 764 771.2 775.3 778
781 782.3 783.1
481.5 479.9 476.4 469.3 461.2 449.8 425.5 392.3 369.5 347.6
311.5 280 255.5 234.3 201.6 169.4 146.6 126.2 94.7 65.6
46.8 29.7 6.1 1 1 1 0 0 0 0
0 0 0 0 0 0.1 0.6 11.4 36.8 73.1
100.3 130.2 172.3 220.2 251 280.1 325.8 366.8 396.7 422.1
460.7 495.7 517.9 540.6 570.1 599.9 619.4 635.7 661.3 683.6
698.1 710.4 728.2 742.1 750.3 757.5 767.3 774.5 778.6 781.3
784.8 785.4 783.1
481.5 481.5 476.4 466.9 457.2 444.2 417.6 384.8 359.6 335.2
296.6 261.2 237.6 214.8 181.7 151.1 130.7 111.9 83.7 58.6
43.8 30.7 12.1 1.8 1 0.2 0 0 0 0
0 0 0 0 0 1.3 6.7 10.9 18.5 21.6
24.4 114.2 188.9 233.6 262.7 290.4 335.3 377.3 405 430.8
467.9 503.7 526.8 548.1 578.9 606.1 623.8 639.7 660.8 681.5
694.3 706.1 723.2 737.9 747 754.2 764 771.2 775.3 778
781 782.3 783.1
481.5 477.4 469.3 454 441.8 424.7 396 364.9 342.1 316.8
278.9 240.7 217.9 195.1 160.8 130.5 111 93 68.2 46.4
32.6 22 10.2 4.5 2 1.2 1 0 0 0
0 0 0 0 0 2.3 11.3 13.1 22.1 29.6
32.3 33.2 34.6 48.4 99.2 250.1 349.6 387.3 415.4 442.1
478.8 511.9 533.2 554.5 584.2 612 630.1 646.9 670.4 691
703.2 714.6 729.9 742.6 750.3 757.1 765.6 772.7 776.3 779.1
782 782.7 783.1
481.5 481.5 470.3 450.7 433.6 415.7 385.7 353.5 330.7 307.9
272.6 236 211.6 188 153.5 118.5 96.5 75.3 45.6 23.7
13.2 9.2 6.1 4.7 3.1 2.3 1 1 1 0.2
0 0 0 0 0 2.8 14.2 14.6 24.9 31.9
36.9 39.1 40.9 42.1 42.6 43.4 86.4 320.8 420.5 445.9
482.8 517.7 539.5 559.9 589.9 617.5 635.2 651.5 674.3 693.9
706.6 717.9 733.2 746.3 753.6 760.8 769.5 776.6 780.2 782.9
785.9 785.8 783.1
481.5 482.3 471.3 448.5 430.6 411.1 379.7 347.1 322.7 299.9
264.7 228.8 203.6 180.8 144.6 110.1 86.5 65.4 34.6 16.9
11.2 9.6 7.1 4.9 4.1 3.3 2 1 1 1
0 0 0 0 0 3.1 15.3 15.3 24.4 32.5
38 40.7 43.1 44.3 44.8 45.2 46.5 189.7 345.7 431.4
484.5 518.1 538.9 559.3 588.8 615.6 632.4 648.7 671.5 691.6
703.8 714.2 728.7 742 749.7 756.1 765.6 771.6 775.2 777.9
780.3 781.8 783.1
481.5 481.5 470.3 450.7 433.6 415.7 385.7 353.5 330.7 307.9
272.6 236 211.6 188 153.5 118.5 96.5 75.3 45.6 23.7
13.2 9.2 6.1 4.7 3.1 2.3 1 1 1 0.2
0 0 0 0 0 2.8 14.2 14.6 24.9 31.9
36.9 39.1 40.9 42.1 42.6 43.4 86.4 320.8 420.5 445.9
482.8 517.7 539.5 559.9 589.9 617.5 635.2 651.5 674.3 693.9
706.6 717.9 733.2 746.3 753.6 760.8 769.5 776.6 780.2 782.9
785.9 785.8 783.1
481.5 477.4 469.3 454 441.8 424.7 396 364.9 342.1 316.8
278.9 240.7 217.9 195.1 160.8 130.5 111 93 68.2 46.4
32.6 22 10.2 4.5 2 1.2 1 0 0 0
0 0 0 0 0 2.3 11.3 13.1 22.1 29.6
32.3 33.2 34.6 48.4 99.2 250.1 349.6 387.3 415.4 442.1
478.8 511.9 533.2 554.5 584.2 612 630.1 646.9 670.4 691
703.2 714.6 729.9 742.6 750.3 757.1 765.6 772.7 776.3 779.1
782 782.7 783.1
481.5 481.5 476.4 466.9 457.2 444.2 417.6 384.8 359.6 335.2
296.6 261.2 237.6 214.8 181.7 151.1 130.7 111.9 83.7 58.6
43.8 30.7 12.1 1.8 1 0.2 0 0 0 0
0 0 0 0 0 1.3 6.7 10.9 18.5 21.6
24.4 114.2 188.9 233.6 262.7 290.4 335.3 377.3 405 430.8
467.9 503.7 526.8 548.1 578.9 606.1 623.8 639.7 660.8 681.5
694.3 706.1 723.2 737.9 747 754.2 764 771.2 775.3 778
781 782.3 783.1
481.5 479.9 476.4 469.3 461.2 449.8 425.5 392.3 369.5 347.6
311.5 280 255.5 234.3 201.6 169.4 146.6 126.2 94.7 65.6
46.8 29.7 6.1 1 1 1 0 0 0 0
0 0 0 0 0 0.1 0.6 11.4 36.8 73.1
100.3 130.2 172.3 220.2 251 280.1 325.8 366.8 396.7 422.1
460.7 495.7 517.9 540.6 570.1 599.9 619.4 635.7 661.3 683.6
698.1 710.4 728.2 742.1 750.3 757.5 767.3 774.5 778.6 781.3
784.8 785.4 783.1
481.5 481.5 476.4 466.9 457.2 444.2 417.6 384.8 359.6 335.2
296.6 261.2 237.6 214.8 181.7 151.1 130.7 111.9 83.7 58.6
43.8 30.7 12.1 1.8 1 0.2 0 0 0 0
0 0 0 0 0 1.3 6.7 10.9 18.5 21.6
24.4 114.2 188.9 233.6 262.7 290.4 335.3 377.3 405 430.8
467.9 503.7 526.8 548.1 578.9 606.1 623.8 639.7 660.8 681.5
694.3 706.1 723.2 737.9 747 754.2 764 771.2 775.3 778
781 782.3 783.1
481.5 477.4 469.3 454 441.8 424.7 396 364.9 342.1 316.8
278.9 240.7 217.9 195.1 160.8 130.5 111 93 68.2 46.4
32.6 22 10.2 4.5 2 1.2 1 0 0 0
0 0 0 0 0 2.3 11.3 13.1 22.1 29.6
32.3 33.2 34.6 48.4 99.2 250.1 349.6 387.3 415.4 442.1
478.8 511.9 533.2 554.5 584.2 612 630.1 646.9 670.4 691
703.2 714.6 729.9 742.6 750.3 757.1 765.6 772.7 776.3 779.1
782 782.7 783.1
481.5 481.5 470.3 450.7 433.6 415.7 385.7 353.5 330.7 307.9
272.6 236 211.6 188 153.5 118.5 96.5 75.3 45.6 23.7
13.2 9.2 6.1 4.7 3.1 2.3 1 1 1 0.2
0 0 0 0 0 2.8 14.2 14.6 24.9 31.9
36.9 39.1 40.9 42.1 42.6 43.4 86.4 320.8 420.5 445.9
482.8 517.7 539.5 559.9 589.9 617.5 635.2 651.5 674.3 693.9
706.6 717.9 733.2 746.3 753.6 760.8 769.5 776.6 780.2 782.9
785.9 785.8 783.1
481.5 482.3 471.3 448.5 430.6 411.1 379.7 347.1 322.7 299.9
264.7 228.8 203.6 180.8 144.6 110.1 86.5 65.4 34.6 16.9
11.2 9.6 7.1 4.9 4.1 3.3 2 1 1 1
0 0 0 0 0 3.1 15.3 15.3 24.4 32.5
38 40.7 43.1 44.3 44.8 45.2 46.5 189.7 345.7 431.4
484.5 518.1 538.9 559.3 588.8 615.6 632.4 648.7 671.5 691.6
703.8 714.2 728.7 742 749.7 756.1 765.6 771.6 775.2 777.9
780.3 781.8 783.1
